IESNA:LM-63-2002
[TEST]P1203840
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-827-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13502
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1869.6 2094.7 2341.2 2585.8 2788.6 2922.5 2989.5 3018.3 3045.3 3082.5
3133.7 3195.1 3275 3356 3443.4 3562.5 3733.6 3982.9 4351.2 4861.9
5540 6434.8 7655.1 9169.4 10146 9909.8 9185.2 8188.1 7111.9 6090.6
5046 3893.6 2664.9 1566.4 635.3 160 0
1869.6 2110.5 2378.4 2657.4 2878.8 3023.9 3095.5 3116.9 3128.1 3133.7
3147.6 3166.2 3190.4 3200.6 3233.2 3305.7 3433.2 3635.9 3964.3 4447
5097.2 6004.1 7368.6 9374 12040.7 12889 12204.5 11392.4 10493.9 9558.2
8177.9 6390.1 4453.5 2711.4 1070.6 342.3 0
1869.6 2145.8 2462.1 2784.9 3051.8 3213.7 3260.2 3231.3 3162.5 3063
2953.2 2848.1 2743.9 2647.2 2599.8 2656.5 2903.9 3342.9 3874.1 4371.7
4843.3 5393 6144.5 7228.2 9303.3 11788.7 11281.7 10077.2 9286.6 8745.2
7974.1 6858.9 5358.6 3729.9 1458.5 240 0
1869.6 2164.5 2548.6 2900.2 3181.1 3317.8 3315 3196.9 3010 2812.8
2625.8 2469.5 2348.6 2277.9 2347.7 2694.6 3285.3 4007.1 4768.9 5571.6
6449.6 7285.8 8083.9 9009.4 10377.6 12124.5 12464 11563.6 10553.4 9518.2
8288.5 6637.5 4682.4 2266.8 887.4 99.5 0
1869.6 2193.3 2567.2 2937.4 3223.9 3361.6 3303 3094.6 2831.4 2620.2
2432.3 2282.6 2175.6 2151.4 2353.3 2888.1 3682.5 4680.5 5911.1 7406.8
9046.6 10733 12418.4 13933.6 15655.3 17238.4 17639.3 16914.7 15533.5 13690.8
11267.8 7931.4 5147.4 2846.2 1372.9 159.1 0
1869.6 2195.1 2571.9 2937.4 3214.6 3337.4 3277.8 3075.1 2813.7 2579.3
2391.4 2244.4 2147.7 2161.7 2442.6 3073.2 3982.9 5175.3 6690.5 8415
10173 11893.8 13624.8 15408.8 17426.3 18893.1 18975.9 17818.8 15802.3 13134.6
10346 7684.9 5021.9 2921.6 1158 146 0
1869.6 2195.1 2562.6 2915.1 3169 3285.3 3271.3 3140.2 2938.3 2717
2519.8 2372.8 2271.4 2263 2484.4 3038.8 3851.7 4823.7 5959.5 7218.9
8477.4 9741.4 10956.2 12176.6 13849 15487.9 15926 15110.2 13723.4 11918
9902.3 7675.6 5780.9 3442.5 1306.9 115.3 0
1869.6 2170 2512.3 2833.2 3065.8 3184.8 3223 3201.6 3113.2 2980.2
2832.3 2690 2567.2 2501.2 2562.6 2863 3409 4113.1 4863.7 5559.5
6231.1 6820.8 7377 8154.6 9633.5 11119 10927.4 9666.1 8501.5 7471.9
6186.4 4648.9 3118.8 1517.1 426 52.1 0
1869.6 2169.1 2475.1 2757 2960.7 3074.1 3139.2 3181.1 3202.5 3209
3197.8 3166.2 3127.2 3084.4 3077.9 3153.2 3383.9 3787.6 4353.1 4996.7
5734.4 6649.6 7858.8 9428.9 11079 11389.6 9661.4 7466.3 5491.6 3998.7
3138.3 2292.8 1663.1 978.5 272.5 11.2 0
1869.6 2117.9 2375.6 2612.8 2785.8 2890 2967.2 3034.1 3096.5 3175.5
3261.1 3346.7 3455.5 3559.7 3701.1 3912.2 4216.4 4650.7 5308.3 6205
7300.7 8572.2 10082.8 11771.9 12377.5 11485.5 9376.8 7036.6 4752.1 3427.6
2479.8 1654.7 996.2 229.7 5.6 0 0
1869.6 2112.4 2354.2 2558.8 2715.1 2810 2879.7 2952.3 3021.1 3100.2
3196.9 3301.1 3430.4 3571.8 3748.5 4000.6 4348.4 4819.1 5440.4 6235.7
7265.4 8499.7 9643.8 10307.9 10181.4 9206.6 7400.2 5368.8 3445.3 2449.1
1690.1 1059.4 589.7 128.4 0 0 0
1869.6 2076.1 2295.6 2474.2 2607.2 2694.6 2755.1 2821.1 2890.9 2962.5
3052.7 3160.6 3286.2 3425.7 3593.2 3812.7 4107.5 4497.3 4995.8 5688.8
6592 7458.8 7883.9 7737.9 7225.4 6365.9 5011.6 3391.3 1831.5 1081.8
596.2 267 103.2 13 0 0 0
1869.6 2054.7 2224.9 2349.6 2443.5 2500.2 2540.2 2592.3 2637.9 2681.6
2743 2824.9 2921.6 3014.6 3114.1 3236 3379.2 3551.3 3762.4 3973.6
4037.8 3825.7 3289 2659.3 1958 1358.9 959.9 693 486.5 349.7
236.3 141.4 79.1 35.3 6.5 0 0
1869.6 2001.7 2128.2 2221.2 2275.1 2303 2322.6 2330.9 2325.4 2304
2272.3 2255.6 2237 2192.4 2094.7 1955.2 1810.1 1671.5 1552.4 1471.5
1430.6 1393.4 1342.2 1255.7 1189.7 1138.5 980.4 794.3 524.6 367.4
262.3 182.3 120.9 52.1 7.4 0 0
1869.6 1948.7 2039.8 2108.6 2145.8 2155.2 2133.8 2076.1 1983.1 1862.2
1731.9 1626.8 1558 1516.1 1482.7 1433.4 1362.7 1294.8 1241.7 1213.8
1213.8 1221.3 1223.1 1215.7 1160.8 1039.9 911.5 826 695.7 559
405.5 266 145.1 56.7 3.7 0 0
1869.6 1905.9 1949.6 1999.8 2036.1 2032.4 1983.1 1887.3 1771 1662.2
1571.9 1507.8 1470.6 1442.7 1410.1 1359.9 1289.2 1203.6 1119.9 1053.9
1018.5 1023.2 1052 1071.5 1064.1 1031.5 960.8 846.4 719 599
486.5 382.3 278.1 161.8 69.8 0 0
1869.6 1848.2 1862.2 1897.5 1936.6 1955.2 1926.3 1863.1 1792.4 1729.1
1665 1592.4 1517.1 1443.6 1372 1296.6 1213.8 1126.4 1043.6 975.7
915.3 864.1 820.4 792.5 784.1 781.3 766.4 733 675.3 594.4
458.6 314.4 173.9 92.1 33.5 0 0
1869.6 1810.1 1775.7 1783.1 1839.8 1912.4 1969.1 1973.8 1933.8 1870.5
1797 1709.6 1608.2 1501.3 1399.9 1303.1 1211.1 1121.8 1041.8 979.4
933.9 904.1 879.9 850.2 804.6 733 658.5 604.6 556.2 502.3
431.6 333.9 214.9 124.6 40.9 0 0
1869.6 1764.5 1684.5 1672.4 1728.2 1868.7 2019.3 2090 2068.6 1988.7
1892.8 1795.2 1691.9 1577.5 1463.1 1351.5 1246.4 1149.7 1065 999.9
950.6 916.2 902.2 892.9 872.5 827.8 773.9 712.5 650.2 577.6
489.3 381.4 280.9 176.7 57.7 0 0
1869.6 1720.8 1600.8 1541.3 1570.1 1711.5 1918.9 2085.4 2125.4 2055.6
1939.4 1827.7 1724.5 1616.6 1509.6 1402.7 1296.6 1193.4 1103.2 1034.3
976.7 938.5 910.6 898.5 880.8 848.3 801.8 749.7 693 629.7
542.3 430.7 316.2 173.9 53.9 1.9 0
1869.6 1681.7 1549.6 1471.5 1482.7 1609.2 1800.8 1968.2 2062.1 2036.1
1938.4 1827.7 1724.5 1622.2 1521.7 1421.3 1317.1 1214.8 1125.5 1050.1
986 942.2 909.7 890.2 869.7 832.5 777.6 718.1 658.5 588.8
502.3 388.8 282.8 150.7 40.9 0 0
1869.6 1674.3 1517.1 1408.2 1387.8 1471.5 1621.2 1792.4 1905.9 1917
1856.6 1762.6 1669.6 1583.1 1497.5 1405.5 1308.7 1211.1 1120.8 1043.6
977.6 930.1 889.2 852 807.4 741.3 649.2 542.3 441.8 359
277.2 185.1 112.5 56.7 4.7 0 0
1869.6 1628.7 1435.2 1282.7 1207.3 1211.1 1258.5 1322.7 1373.8 1400.8
1400.8 1367.3 1324.5 1279 1228.7 1175.7 1123.6 1066.9 999 929.2
862.2 786 706.9 638.1 568.3 474.4 381.4 313.5 259.5 206.5
151.6 93.9 43.7 12.1 0 0 0
1869.6 1595.2 1372.9 1187.8 1073.4 1024.1 1008.3 1006.4 1000.8 992.5
974.8 941.3 901.3 853.9 798.1 752.5 707.8 673.4 651.1 641.8
629.7 603.7 561.8 508.8 445.5 379.5 318.1 264.2 213 166.5
119.1 67 28.8 4.7 0 0 0
1869.6 1578.5 1331 1129.2 996.2 930.1 895.7 866 832.5 795.3
761.8 734.8 704.1 679 649.2 619.5 587.9 546.9 501.3 463.2
424.1 388.8 358.1 333.9 306.9 273.5 236.3 199.1 159.1 121.8
82.8 52.1 25.1 0.9 0 0 0
1869.6 1564.5 1305.9 1098.5 959 884.6 839 795.3 753.4 711.6
671.6 637.2 604.6 572 542.3 513.4 482.7 451.1 421.4 389.7
360 333.9 310.7 285.6 255.8 229.7 200 166.5 128.4 94.9
68.8 40.9 14 0 0 0 0
1869.6 1577.5 1314.3 1103.2 952.5 865 806.4 761.8 723.7 686.4
649.2 613.9 577.6 545.1 515.3 485.5 454.8 421.4 387.9 353.5
323.7 298.6 277.2 258.6 240 219.5 191.6 160.9 133.9 110.7
85.6 58.6 21.4 0 0 0 0
1869.6 1585 1323.6 1109.7 948.7 842.7 780.4 740.4 705.1 667.8
632.5 597.2 565.5 535.8 507.9 478.1 448.3 414.8 381.4 347.9
318.1 296.7 279 264.2 246.5 222.3 189.7 162.8 142.3 120.9
94.9 63.2 25.1 7.4 0 0 0
1869.6 1585 1333.8 1118 946 825 759 720.9 685.5 650.2
611.1 577.6 548.8 517.2 486.5 455.8 424.1 392.5 360.9 331.1
306.9 291.1 276.3 260.4 236.3 202.8 161.8 142.3 121.8 99.5
72.6 38.1 15.8 3.7 0 0 0
1869.6 1616.6 1373.8 1157.1 969.2 828.8 754.3 714.4 679 649.2
614.8 582.3 550.6 520 488.3 457.6 426 395.3 366.5 340.4
319 302.3 285.6 265.1 235.3 187.9 141.4 121.8 102.3 80.9
57.7 33.5 17.7 7.4 1.9 0 0
1869.6 1635.2 1400.8 1184.1 989.7 841.8 759 715.3 680.9 649.2
616.7 585.1 554.4 523.7 493.9 464.1 433.4 403.7 375.8 350.7
329.3 311.6 293 269.7 237.2 187.9 139.5 120 99.5 79.1
54.9 32.6 18.6 9.3 4.7 0 0
1869.6 1642.6 1418.5 1207.3 1008.3 865 762.7 719.9 681.8 654.8
624.1 593.4 563.7 533.9 505.1 477.2 447.4 417.6 389.7 361.8
339.5 320.9 301.4 280 240 190.7 147.9 129.3 107.9 86.5
61.4 37.2 22.3 14 8.4 3.7 0
1869.6 1694.7 1499.4 1297.6 1097.6 921.8 798.1 729.2 692 662.3
635.3 607.4 579.5 551.6 522.7 493.9 465.1 435.3 408.3 382.3
359 337.6 316.2 292.1 262.3 224.2 176.7 150.7 128.4 106
80.9 51.2 31.6 20.5 14.9 7.4 0
1869.6 1733.8 1572.9 1393.4 1201.7 1019.4 866.9 752.5 695.7 662.3
635.3 608.3 581.3 553.4 525.5 495.8 464.1 435.3 407.4 381.4
360 337.6 314.4 288.3 259.5 227.9 191.6 160.9 138.6 116.3
93 67 34.4 20.5 13 6.5 0
1869.6 1771 1658.5 1516.1 1357.1 1182.2 1011.1 846.4 721.8 668.8
637.2 608.3 581.3 553.4 523.7 494.8 464.1 433.4 403.7 372.1
342.3 314.4 288.3 264.2 243.7 219.5 189.7 158.1 128.4 105.1
84.6 63.2 35.3 15.8 8.4 2.8 0
1869.6 1830.5 1776.6 1693.8 1559.9 1406.4 1252.9 1096.6 893.9 731.1
653.9 617.6 587.9 559 531.1 502.3 472.5 442.7 412.1 379.5
348.8 318.1 290.2 264.2 239 213 185.1 158.1 128.4 97.7
75.3 53 33.5 17.7 8.4 3.7 0
1869.6 1891.9 1903.1 1891.9 1827.7 1727.3 1608.2 1476.1 1306.9 1088.3
862.2 694.8 614.8 578.6 551.6 525.5 497.6 473.4 450.2 422.3
394.4 360 325.6 293.9 268.8 244.6 268.8 281.8 213 170.2
112.5 82.8 47.4 23.3 11.2 5.6 0
1869.6 1952.4 2033.3 2099.3 2125.4 2104.9 2038.9 1952.4 1871.5 1774.7
1626.8 1425.9 1190.6 950.6 756.2 653 623.2 600.9 561.8 526.5
499.5 475.3 440.9 415.8 438.1 454.8 383.2 291.1 176.7 132.1
98.6 71.6 48.4 27.9 14 4.7 0
1869.6 2013.8 2165.4 2306.8 2411.9 2472.3 2476.1 2441.6 2409.1 2398.8
2392.3 2364.4 2309.6 2240.7 2153.3 2051.9 1924.5 1802.6 1759.8 1919.8
2266.8 2597 2646.3 2293.7 1618.5 959 566.5 356.2 246.5 180.4
136.7 98.6 67 38.1 14.9 3.7 0
1869.6 2073.3 2286.3 2497.4 2674.2 2787.6 2841.6 2860.2 2878.8 2911.4
2961.6 3026.7 3104.8 3176.5 3248.1 3302 3387.6 3541.1 3827.6 4296.3
4904.7 5564.1 6207.8 6702.6 6760.3 6296.2 5405.1 4222.9 2948.6 1842.6
1070.6 637.2 362.8 136.7 41.9 1.9 0
1869.6 2094.7 2341.2 2585.8 2788.6 2922.5 2989.5 3018.3 3045.3 3082.5
3133.7 3195.1 3275 3356 3443.4 3562.5 3733.6 3982.9 4351.2 4861.9
5540 6434.8 7655.1 9169.4 10146 9909.8 9185.2 8188.1 7111.9 6090.6
5046 3893.6 2664.9 1566.4 635.3 160 0
